Snap Clamp (Straight Type) (QLSNS)

Snap Clamp (Straight Type) (QLSNS) Outline Drawing And Specifications

Snap Clamp (Straight Type) (QLSNS) dimensional drawing

Snap Clamp (Straight Type) (QLSNS) dimensional drawing

Front view

Front view

Back view

Back view

Top view

Top view

Side view

Side view

Main BodyLinkShaft
ZDC2
Cathodic paint
Black
SCM440
Hardening
Black oxide coating
S25C
Carbonitriding and quenching
Black oxide coating
LeverGripAdjusting Bolt
S45C
Chrome plating
Phenol resin
Black
SCM435
Hardening
Black oxide coating

Specifications

Part NumberProtruding
Stroke
Clamp
Stroke
H3L1L2L3WH2dL4P
QLSNS28-05121.5202263354055.5528
QLSNS28-12
QLSNS30-0722253380424266.5630
QLSNS30-14
Part NumberHmax.H1ALθθ1Lever Load
(N)
Clamping Force
(N)
Weight
(g)
QLSNS28-05133332010150°50°950370
QLSNS28-1220120
QLSNS30-07157382613160°45°670500
QLSNS30-1418140

Features Of This Product

Straight-shaft double-lock

Straight-shaft double-lock

  • Horizontal push type.
  • Lever with grip for excellent operability.
  • Lever is fixed in the unclamped position.
  • Uses the snap method (straight-shaft double-lock type).

How To Adjust To Recommended Clamping Position

1. Place the adjusting bolt on the workpiece at the clamp end position. 2. Further push out the adjusting bolt toward the workpiece approximately half a clamp stroke, and then fasten it with the nut. This completes the adjustment.
  1. 1. Place the adjusting bolt on the workpiece at the clamp end position.
  2. 2. Further push out the adjusting bolt toward the workpiece approximately half a clamp stroke, and then fasten it with the nut. This completes the adjustment.

Usage Precautions For This Product

· The clamping force and the lever load may vary by a maximum of ±20% with respect to the set value. · If the reaction force acting on the clamp surface (F) exceeds the clamping force, the clamp is released.
  • The clamping force and the lever load may vary by a maximum of ±20% with respect to the set value.
  • If the reaction force acting on the clamp surface (F) exceeds the clamping force, the clamp is released.
Part NumberUnclamp
QLSNS28-05F > 50 N
QLSNS28-12F > 120 N
QLSNS30-07F > 70 N
QLSNS30-14F > 140 N
Part Number
QLSNS28-05
QLSNS28-12
QLSNS30-07
QLSNS30-14
Part NumberVolume DiscountDays to ShipRoHSMax. Clamping Force
(N)
Clamping force
(N)
Protruding Stroke
(mm)
3 Day(s) or more 10~1005012
3 Day(s) or more 10100~100012012
3 Day(s) or more 10~1007022
3 Day(s) or more 10100~100014022

Loading...

  1. 1

Basic Information

Type Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)