Ergostyle Machine Guard Handle (ESH, EWH)

Brand :
IMAO
Caution
Product Description
Handle with a safety cover to protect the operator's fingers. 6 different colors to select from. Ergonomic design.
Ergostyle Machine Guard Handle (ESH, EWH)

ESH-S ESH-H
(Closed Style)

EWH-S EWH-H
(Open Style)

Closed style dimensional drawing

ESH-S (for hexagonal socket head flush bolt)
ESH-H (for hexagonal head bolt)
dimensional drawing

Open style dimensional drawing

EWH-S (front mounting)
EWH-H (back mounting)
dimensional drawing
| Part Number | Weight (g) | |
|---|---|---|
| For Hexagonal Socket Head Flush Bolt | For Hexagon Head Bolt | |
| ESH110S-** | ESH110H-** | 33 |
| Part Number | Weight (g) | |
|---|---|---|
| For Hexagonal Socket Head Flush Bolt | For Hexagon Head Bolt | |
| EWH110S-** | EWH110H-** | 26 |
(Note) Replace ** with color code for handle.
Notes
- The material properties of the resin may degrade when used under high temperatures or high humidity conditions.
- Cover color can be selected by specifying color code.
- Cover is packaged separately to protect from scratches and dirt during transportation and requires assembling by the customer.
Usage Example/Method

Application example
Ergostyle Machine Guard Handle Color Variations

Orange

Gray

Yellow

Light blue

Black

Red