Engineering plastic dial indicator (PD)

Engineering plastic dial indicator (PD)

The handle and knob display the number of rotations. The acrylic window and main body are connected with ultrasonic welding, achieving superior drip-proof performance. (Cleared protection grade IP67.)

[Features]
· Conforms to protection grade IP67.
· Can display shaft rotations.
· The window and the main body (nylon resin) are connected with ultrasonic welding for superior drip-proof performance.
· For each rotation, the long needle completes one full rotation and the short needle moved forward one position on the scale. (For reverse rotation, the short needle moves backward on the scale.)

PDF

Part Number

Configured Part Number is shown.

Part Number
PD50L-1/10
PD50L-1/20
PD50L-1/30
PD50R-1/10
PD50R-1/20
PD50R-1/30
PD70L-1/10
PD70L-1/20
PD70L-1/30
PD70R-1/10
PD70R-1/20
PD70R-1/30
Part NumberVolume DiscountDays to ShipRoHSThe number of Scale Rotation Direction Outer Diameter D
(φ)
5 Day(s) or more 1010Count up: Left rotation50
5 Day(s) or more 1020Count up: Left rotation50
5 Day(s) or more 1030Count up: Left rotation50
5 Day(s) or more 1010Count up: Right rotation50
5 Day(s) or more 1020Count up: Right rotation50
5 Day(s) or more 1030Count up: Right rotation50
5 Day(s) or more 1010Count up: Left rotation68.5
5 Day(s) or more 1020Count up: Left rotation68.5
5 Day(s) or more 1030Count up: Left rotation68.5
5 Day(s) or more 1010Count up: Right rotation68.5
5 Day(s) or more 1020Count up: Right rotation68.5
5 Day(s) or more 1030Count up: Right rotation68.5

Loading...

  1. 1

Basic Information

Type_2 Dial indicator Dial Indicator Type_2 Dial

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)