Leveling Element BNSHA

Leveling Element BNSHA
  • On Sale Till 31/08/2018

Suitable for vibration-proofing press machines, automatic stamping machines, die-cast machines, etc., and can be fixed to the floor.

[Features]
· A fixed type leveling element that features a leveling mechanism and vibration-proof function (BNSHA).
· The bolt and nut can be selected from the leveling screws BNSB.

Part Number
BNSHA080P32
BNSHA080P50
BNSHA120P32
BNSHA120P50
BNSHA160P32
BNSHA160P50
BNSHA175P32
BNSHA175P50
BNSHA200P32
BNSHA200P50
BNSHA250P32
BNSHA250P50
Part NumberVolume DiscountDays to ShipBase width
(mm)
Load Capacity
(kN)
Anti-vibration Plate Used
Quote 965B32
Quote 968B50
Quote 13310B32
Quote 13316B50
Quote 17522B32
Quote 17535B50
Quote 20027B32
Quote 20043B50
Quote 22736B32
Quote 22765B50
Quote 25048B32
Quote 25090B50

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle No
Main Body Surface Treatment No Bottom Rubber Material Nitrile Rubber Properties Oil Resistance / Chemical Resistance / Heat resistant / Performance of Vibration Proofing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)