(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Please expect a delay in the delivery after the government issued an order to restrict movement. Same day ship out services will not be available until further notice. Kindly contact us at +60 3 7960 8499 or +60 14 3076 319 or +60 14 3376 155 for any further assistance. Our working time is 9:00 am – 6:00 pm (Mon – Fri), 9:00 am – 1 pm (Sat).

Direct acting 2 port solenoid valve unit for compressed air just fit valve FAB series

Direct acting 2 port solenoid valve unit for compressed air just fit valve FAB series

Direct acting poppet type solenoid valve. Fluid design exclusively for compressed air.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FAB11-M5-Z-12C-1
FAB11-M5-Z-12C-2
FAB11-M5-Z-12C-3
FAB11-M5-Z-12G-1
FAB11-M5-Z-12G-2
FAB21-6-1-12C-1
FAB21-6-1-12C-2
FAB21-6-1-12G-1
FAB21-6-1-12G-2
FAB21-6-1-12G-3
FAB31-6-3-12C-3
FAB31-6-3-12G-2
FAB31-8-3-12C-1
FAB31-8-3-12C-2
FAB31-8-3-12G-1
FAB31-8-3-12G-2
FAB31-8-6-12C-2
FAB31-8-6-12G-1
FAB31-8-6-12G-2
FAB41-8-5-12C-1
FAB41-8-5-12C-2
FAB41-8-5-12C-3
FAB41-8-5-12G-1
FAB41-8-5-12G-2
FAB41-8-5-12G-3
FAB41-10-5-12C-2
FAB41-10-5-12G-1
FAB41-10-5-12G-2
FAB51-10-6-12C-1
FAB51-10-6-12C-2
FAB51-10-6-12C-3
FAB51-10-6-12G-1
FAB51-10-6-12G-2
FAB51-10-6-12G-3
FAB51-10-8-12C-2
FAB51-10-8-12G-1
FAB51-10-8-12G-2
FAB51-10-8-12G-3
FAB51-15-8-12C-1
FAB51-15-8-12C-2
FAB51-15-8-12C-3
FAB51-15-8-12G-1
FAB51-15-8-12G-2
FAB51-15-8-12G-3
Part NumberVolume DiscountDays to ShipVoltage Pipe Port Type Plumbing Thread Nominal Series Size (width dimension)
(mm)
Voltage Orifice Coil Symbol
3 Day(s) or more AC100VMM518AC100V12C
3 Day(s) or more AC200VMM518AC200V12C
3 Day(s) or more DC24VMM518DC24V12C
3 Day(s) or more AC100VMM518AC100V12G
3 Day(s) or more AC200VMM518AC200V12G
3 Day(s) or more AC100VRc1/822AC100V1.52C
3 Day(s) or more AC200VRc1/822AC200V1.52C
3 Day(s) or more AC100VRc1/822AC100V1.52G
3 Day(s) or more AC200VRc1/822AC200V1.52G
3 Day(s) or more DC24VRc1/822DC24V1.52G
3 Day(s) or more DC24VRc1/828DC24V32C
3 Day(s) or more AC200VRc1/828AC200V32G
3 Day(s) or more AC100VRc1/428AC100V32C
3 Day(s) or more AC200VRc1/428AC200V32C
3 Day(s) or more AC100VRc1/428AC100V32G
3 Day(s) or more AC200VRc1/428AC200V32G
3 Day(s) or more AC200VRc1/428AC200V52C
3 Day(s) or more AC100VRc1/428AC100V52G
3 Day(s) or more AC200VRc1/428AC200V52G
3 Day(s) or more AC100VRc1/434AC100V42C
3 Day(s) or more AC200VRc1/434AC200V42C
3 Day(s) or more DC24VRc1/434DC24V42C
3 Day(s) or more AC100VRc1/434AC100V42G
3 Day(s) or more AC200VRc1/434AC200V42G
3 Day(s) or more DC24VRc1/434DC24V42G
3 Day(s) or more AC200VRc3/834AC200V42C
3 Day(s) or more AC100VRc3/834AC100V42G
3 Day(s) or more AC200VRc3/834AC200V42G
3 Day(s) or more AC100VRc3/840AC100V52C
3 Day(s) or more AC200VRc3/840AC200V52C
3 Day(s) or more DC24VRc3/840DC24V52C
3 Day(s) or more AC100VRc3/840AC100V52G
3 Day(s) or more AC200VRc3/840AC200V52G
3 Day(s) or more DC24VRc3/840DC24V52G
3 Day(s) or more AC200VRc3/840AC200V102C
3 Day(s) or more AC100VRc3/840AC100V102G
3 Day(s) or more AC200VRc3/840AC200V102G
3 Day(s) or more DC24VRc3/840DC24V102G
3 Day(s) or more AC100VRc1/240AC100V102C
3 Day(s) or more AC200VRc1/240AC200V102C
3 Day(s) or more DC24VRc1/240DC24V102C
3 Day(s) or more AC100VRc1/240AC100V102G
13 Day(s) or more AC200VRc1/240AC200V102G
3 Day(s) or more DC24VRc1/240DC24V102G

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 2-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single
Switching Type 2-position Normally Closed Status at Power Off Self-reset(spring return) Plumbing Direct piping
Driving Type Linear Motion Type Poppet Seal Type Soft seal Manual Equipment No
Combination of Material (Body / Seal) Body: Aluminum, Seal: NBR

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)