Conditioning equipment tube dryer FDH series

Conditioning equipment tube dryer FDH series

Hollow fiber membrane type air dryer for dehumidifying the moisture in pipes

[Features]
· Using hollow fiber membrane, a global environment friendly air dryer.
· No need of electricity.
· Compact, lightweight, large flow rate.
· Process flow rate for FDH-015 is 15l/min (AIR), and for FDH-030 it is 30l/min (ANR).
· Since the eliminated moisture is vented in the form of vapor, there is no drain.
· Dew-point indicator for confirming the status of dehumidification in real time.
· Lubrication prohibited spec as a standard.
· Fluoro rubbers seals are used

PDF

Part Number

Configured Part Number is shown.

Part Number
FDH-015-J6
FDH-015-L-J6
FDH-030-J6
FDH-030-L-J6
FDH-030-L-J8
Part NumberVolume DiscountDays to ShipApplication Outlet Flow Rate
(l/min)
Body Material Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Purging Type Air Temperature at the Inlet Port Details
(℃)
Air Pressure at the Inlet Port Side Details
(MPa)
2 Day(s) or more Inline15Resinφ6φ6Standard purge5~500.1~0.7
8 Day(s) or more Inline15Resinφ6φ6Low purge5~500.1~0.7
2 Day(s) or more Inline30Resinφ6φ6Standard purge5~500.1~0.7
6 Day(s) or more Inline30Resinφ6φ6Low purge5~500.1~0.7
6 Day(s) or more Inline30Resinφ8φ8Low purge5~500.1~0.7

Loading...

  1. 1

Basic Information

Type Dryer Method Hollow Fiber Type Shape Standard
Exit Flow Rate [Distinction](l/min) ~50 Supply Side, Connection Type One-Touch Pipe Inlet Air Temperature(℃) 50
Inlet Air Pressure(MPa) 0.7 Control Side, Connection Type One-Touch Pipe

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)