Steel Roller Conveyor ø89.1 (RB Type) M Series

Steel Roller Conveyor ø89.1 (RB Type) M Series

ø89 / thickness t4. 2 with standard bearings, and fits to a boss element collar, high durability roller.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RB-8942-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P

Part Number
RB-8942-[500-3000/10]L-[100-1500/1]W-[150,​200,​300]P
Part NumberVolume DiscountDays to ShipFrame Type Roller Strength
(N / 1pc.)
Specifications
Quote Straight4511.1~5884Standard

Loading...

  1. 1
 

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 89.1 Roller Thickness t(mm) 4.2
Application For transporting small items / Medium Load / Heavy Load Roller Type Straight Frame Material Steel
Frame Surface Treatment Paint Roller Surface Treatment No Machine Height H(mm) 100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)