Steel Roller Conveyor S Series (S-6023P) Diameter ø60.5 × Width 90 - 990

Brand :
MAKITECH
Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Highly versatile moderate load / economy type ø60 steel roller conveyor. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 240 to 490 mm specifiable.
[Features]
· Roller diameter is ø60.5, tube wall thickness t2.3, and minimum roller interval is P75.
· Roller width (nominal) 90W - 990W is standard. Configurable sizing (intermediate sizing) is not available.
· Press-in bearing, economy type
· [90 series frame]