Steel Roller (Conveyor Roller), S Series (S-4214P), Diameter φ 42.7 × Width 90 - 790

Brand :
MAKITECH
Caution
Product Description
Cost effective type φ42 steel roller. Suitable for transporting light to medium loads. Roller unit of the S-4214P roller conveyor.
[Features]
· The roller diameter is φ42.7. The minimum roller interval is P50.
· The standard of the roller width (nominal) is the standard size of 90W to 790W.
· Cannot be manufactured to desired size. (intermediate size).
· Pressed-in bearing and inexpensive type.
· Model 90 frames