• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Magnum MA33~64 Middle-Sized Adjustable Shock Absorber (Stop Collar Standard Equipment)

Magnum MA33~64 Middle-Sized Adjustable Shock Absorber (Stop Collar Standard Equipment)

A robust model that utilizes the latest seal technology, high tensile strength steel piston rods, and advanced anti-corrosion treatment. In an emergency, two-fold absorption of energy for 1000 iterations or less and three-fold for only one iteration are possible.

[Features]
The latest seal technology and a hardened piston ring, inner tube and outer tube have produced a remarkable increase in the life of the product.
· Both the main body and rear of this robust model can be adjusted. Installation is also simple and easy by using the screws external to the main body.
・Compatible with not only with conventional Ace products, but also with models from other manufacturers.
・As with the self-correctable series, this adjustable series is also significantly improved for its energy capacity and effective weight range.

PDF

Part Number

Configured Part Number is shown.

Part Number
MA3325
MA3325-C
MA3325-S
MA3325M
MA3325M-C
MA3325M-S
MA3350
MA3350-C
MA3350-S
MA3350M
MA3350M-C
MA3350M-S
MA3625
MA3625M
MA3650
MA3650M
MA4525
MA4525-C
MA4525-S
MA4525M
MA4525M-C
MA4525M-S
MA4550
MA4550-C
MA4550-S
MA4550M
MA4550M-C
MA4550M-S
MA4575
MA4575-C
MA4575-S
MA4575M
MA4575M-C
MA4575M-S
MA64100
MA64100-C
MA64100-S
MA64100M
MA64100M-C
MA64100M-S
MA64150
MA64150-C
MA64150-S
MA64150M
MA64150M-C
MA64150M-S
MA6450
MA6450-C
MA6450-S
MA6450M
MA6450M-C
MA6450M-S
MAA3325
MAA3325-S
MAA3325M
MAA3325M-S
MAA3350
MAA3350-S
MAA3350M
MAA3350M-S
Part NumberVolume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw T Nominal Mounting Screw [M] Energy per Cycle
(J)
Nominal Mounting Screw [Inch] Full length A
(mm)
Maximum Effective Weight Value
(kgf)
Maximum Piston Rod Return Force
(N)
O.D.
(Ø)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Mounting Method Pitch Rod Recovery Method Accumulator Method
31 Day(s) or more 10251-1/4-12-1701-1/413817009031.754-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-1/4-12-1701-1/4181.517009031.75--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-1/4-12-1701-1/4150.417009031.754-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1025M3333170-138170090334-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1025M3333170-181.517009033--12~66Clevis-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1025M3333170-150.4170090334-12~66Side-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-1/4-12-3401-1/4189250013531.753-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-1/4-12-3401-1/4232.5250013531.75--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-1/4-12-3401-1/4202.4250013531.753-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1050M3333340-1892500135333-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M3333340-232.5250013533--12~66Clevis-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M3333340-202.42500135333-12~66Side-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-3/8-12-1691-3/8138.117248834.934-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1025M3636169-138.1172488364-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-3/8-12-3391-3/8189244913534.933-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1050M3636339-1892449135363-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-3/4-12-3901-3/41451000010044.454-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-3/4-12-3901-3/4225.41000010044.45--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-3/4-12-3901-3/4150.71000010044.454-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1025M4545390-14510000100454-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1025M4545390-225.41000010045--12~66Clevis-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1025M4545390-150.710000100454-12~66Side-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-3/4-12-7801-3/41951450014544.453-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-3/4-12-7801-3/4275.41450014544.45--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10501-3/4-12-7801-3/4214.21450014544.453-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
6 Day(s) or more 1050M4545780-19514500145453-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M4545780-275.41450014545--12~66Clevis-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M4545780-214.214500145453-12~66Side-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10751-3/4-12-11701-3/42461500018044.452-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10751-3/4-12-11701-3/4326.41500018044.45--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10751-3/4-12-11701-3/4264.71500018044.452-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1075M45451170-24615000180452-12~66Standard External Screw Mount1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1075M45451170-326.41500018045--12~66Clevis-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1075M45451170-264.715000180452-12~66Side-Mounted Type1.5Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101002-1/2-12-40802-1/23265200027063.503-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101002-1/2-12-40802-1/24465200027063.50--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101002-1/2-12-40802-1/2336.55200027063.503-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 10100M64644080-32652000270643-12~66Standard External Screw Mount2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10100M64644080-4465200027064--12~66Clevis-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10100M64644080-336.552000270643-12~66Side-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101502-1/2-12-61202-1/24508000036563.502-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101502-1/2-12-61202-1/25658000036563.50--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 101502-1/2-12-61202-1/2460.58000036563.502-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10150M64646120-45080000365642-12~66Standard External Screw Mount2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10150M64646120-5658000036564--12~66Clevis-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10150M64646120-460.580000365642-12~66Side-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10502-1/2-12-20402-1/22255000015563.504-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10502-1/2-12-20402-1/23435000015563.50--12~66Clevis-Mounted Type-Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10502-1/2-12-20402-1/2234.55000015563.504-12~66Side-Mounted Type-Spring Self-ResetBuilt-in Accumulator
3 Day(s) or more 1050M64642040-22550000155644-12~66Standard External Screw Mount2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M64642040-3435000015564--12~66Clevis-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 1050M64642040-234.550000155644-12~66Side-Mounted Type2Spring Self-ResetBuilt-in Accumulator
31 Day(s) or more 10251-1/4-12-1701-1/41381700-31.754-12~66Standard External Screw Mount-Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 10251-1/4-12-1701-1/4150.41700-31.754-12~66Side-Mounted Type-Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 1025M3333170-1381700-334-12~66Standard External Screw Mount1.5Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 1025M3333170-150.41700-334-12~66Side-Mounted Type1.5Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 10501-1/4-12-3401-1/41892500-31.753-12~66Standard External Screw Mount-Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 10501-1/4-12-3401-1/4202.42500-31.753-12~66Side-Mounted Type-Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 1050M3333340-1892500-333-12~66Standard External Screw Mount1.5Air-Pressure Self-ResetAir Oil Tank Externally Installed
31 Day(s) or more 1050M3333340-202.42500-333-12~66Side-Mounted Type1.5Air-Pressure Self-ResetAir Oil Tank Externally Installed

Loading...

Basic Information

Main Body/Related Products Main Body Construction Adjustable Type Orifice Method Irregular multi orifice
Operating Environment Standard Body Material Steel Maximum Collision Velocity(m/s) 5
Minimum Collision Velocity(m/s) 0.15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)