Magnum ML33~64 Midsized Adjustable Shock Absorber (Stop Collar Standard Equipment)

Magnum ML33~64 Midsized Adjustable Shock Absorber (Stop Collar Standard Equipment)

A robust model that utilizes the latest seal technology, high tensile strength steel piston rods, and advanced anti-corrosion treatment. For low speed high torque applications applicable for 0.02 to 0.46 m/sec.

[Features]
The characteristics of the Ace magnum group shock absorbers are the latest seal technology and a hardened piston ring, inner tube and outer tube to significantly increase in the service life of the product.
· Other characteristics of this robust model are the adjusters located on front and back sides of the body and extremely simplified mounting using an external screw of the body.
Magnum group shock absorber is compatible with conventional Ace products as well as models of other companies.
Similar to the self-correction type series, with this adjustable series, the energy capacity and capacity range of weight effect values are significantly improved.
Applicable applications are the same as those for the self-correction type series.

PDF

Part Number

Configured Part Number is shown.

Part Number
ML3625
ML3650
MLA3625
MLA3650
MLS3625
MLS3650
Part NumberVolume DiscountDays to ShipRoHSStroke
(mm)
Nominal Mounting Screw T Nominal Mounting Screw [M] Energy per Cycle
(J)
Nominal Mounting Screw [Inch] Maximum Collision Velocity
(m/s)
Minimum Collision Velocity
(m/s)
Full length A
(mm)
Maximum Piston Rod Return Force
(N)
O.D.
(Ø)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Mounting Method Pitch Rod Recovery Method Accumulator Method
36 Day(s) or more 10251-3/8-12-1691-3/80.60.03138.18834.934-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
36 Day(s) or more 10501-3/8-12-3391-3/80.60.0318913534.933-12~66Standard External Screw Mount-Spring Self-ResetBuilt-in Accumulator
36 Day(s) or more 10251-3/8-12-1691-3/80.60.03138.1-34.934-12~66Standard External Screw Mount-Air-Pressure Self-ResetAir Oil Tank Externally Installed
36 Day(s) or more 10501-3/8-12-3391-3/80.60.03189-34.933-12~66Standard External Screw Mount-Air-Pressure Self-ResetAir Oil Tank Externally Installed
36 Day(s) or more 10251-3/8-12-1691-3/80.60.03138.18834.934-12~66Standard External Screw Mount-Spring Self-ResetAir Oil Tank Externally Installed
36 Day(s) or more 10501-3/8-12-3391-3/80.60.0318913534.933-12~66Standard External Screw Mount-Spring Self-ResetAir Oil Tank Externally Installed

Loading...

  1. 1

Basic Information

Main Body/Related Products Main Body Construction Adjustable Type Orifice Method Irregular multi orifice
Operating Environment Standard Body Material Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)