Pipe Fitting, 45° Female and Male Bend

Pipe Fitting, 45° Female and Male Bend

A plumbing fitting that uses a screw connection for small/medium-diameter steel pipes. Follows JIS B 2301 specification for a screw-type malleable cast iron pipe fitting. Hot zinc plating reduces effect on environment.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BMBE45-15A-W
BMBE45-20A-W
BMBE45-25A-W
BMBE45-32A-W
BMBE45-40A-W
BMBE45-50A-W
BMBE45-65A-W
BMBE45-80A-W
BMBE45-100A-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
7 Day(s) or more 1/2B(15A)1/2B(15A)
7 Day(s) or more 3/4B(20A)3/4B(20A)
7 Day(s) or more 1B(25A)1B(25A)
7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
7 Day(s) or more 2B(50A)2B(50A)
7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
7 Day(s) or more 3B(80A)3B(80A)
7 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 45° Female and Male Bend
Material FCMB27-05 Connection Thread Type M1 Rc Connection Thread Type M2 R
Max. Operating Pressure(MPa) 2.5 Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Hot zinc plating
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No Band Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)