(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

Pipe End Anti-Corrosion Fitting, 3-Direction with Reducer T

Pipe End Anti-Corrosion Fitting, 3-Direction with Reducer T

An integrally molded polyolefin resin internal core shields the screwhead or the exposed iron-earth section of the end of the steel pipe lining from fluid and provides an excellent anti-corrosive effect. It is easy to manage thanks to its integral molding.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PQWK-BRT-20X15X15A

Part Number
PQWK-BRT-20X15X15A
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
5 Day(s) or more 0~40

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Steel Nominal of Thread M1 3/4B(20A) Nominal of Thread M2 1/2B(15A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Max. Operating Pressure(MPa) 1 Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(15A) Applicable Fluid Water
Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence
Band Presence

Please check the type/dimensions/specifications of the part PQWK-BRT-20X15X15A in the Pipe End Anti-Corrosion Fitting, 3-Direction with Reducer T series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)