HB Fitting Cap

HB Fitting Cap

Use the HB fitting for coupling feed water pipes, piping for connected water supply and fire extinguishing equipment carrying inert gas (carbon dioxide) and other piping subject to Schedules 40 and 80 of JIS G 3454, "Carbon steel tube for pressure service."

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBCA-15A-W
HBCA-20A-W
HBCA-25A-W
HBCA-32A-W
HBCA-40A-W
HBCA-50A-W
HBCA-65A-W
HBCA-80A-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Operating Temperature Range
(°C)
62 Day(s) or more 1/2B(15A)-29~288
62 Day(s) or more 3/4B(20A)-29~288
62 Day(s) or more 1B(25A)-29~288
62 Day(s) or more 1 1/4B(32A)-29~288
62 Day(s) or more 1 1/2B(40A)-29~288
62 Day(s) or more 2B(50A)-29~288
62 Day(s) or more 2 1/2B(65A)-29~288
62 Day(s) or more 3B(80A)-29~288

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Cap
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 13.8
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)