HB Fitting Three-Way Different Diameter Tees

HB Fitting Three-Way Different Diameter Tees

Use the HB fitting for coupling feed water pipes, piping connected water supplies, transporting fire extinguishing equipment with inert gases (carbon dioxide), and other piping subject to Schedules 40 and 80 of JIS G 3454, carbon steel tube for pressure services.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HBRT-32X25X20A-W
HBRT-32X25X25A-W
HBRT-40X32X25A-W
HBRT-40X32X32A-W
HBRT-50X40X25A-W
HBRT-50X40X32A-W
HBRT-50X40X40A-W
HBRT-65X50X25A-W
HBRT-65X50X32A-W
HBRT-80X65X25A-W
HBRT-80X65X32A-W
HBRT-80X65X65A-W
Part NumberVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw) Operating Temperature Range
(°C)
5 Day(s) or more 1 1/4B(32A)1B(25A)3/4B(20A)-29~288
5 Day(s) or more 1 1/4B(32A)1B(25A)1B(25A)-29~288
5 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1B(25A)-29~288
62 Day(s) or more 1 1/2B(40A)1 1/4B(32A)1 1/4B(32A)-29~288
5 Day(s) or more 2B(50A)1 1/2B(40A)1B(25A)-29~288
5 Day(s) or more 2B(50A)1 1/2B(40A)1 1/4B(32A)-29~288
5 Day(s) or more 2B(50A)1 1/2B(40A)1 1/2B(40A)-29~288
5 Day(s) or more 2 1/2B(65A)2B(50A)1B(25A)-29~288
5 Day(s) or more 2 1/2B(65A)2B(50A)1 1/4B(32A)-29~288
5 Day(s) or more 3B(80A)2 1/2B(65A)1B(25A)-29~288
5 Day(s) or more 3B(80A)2 1/2B(65A)1 1/4B(32A)-29~288
5 Day(s) or more 3B(80A)2 1/2B(65A)2 1/2B(65A)-29~288

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Material Steel Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Max. Operating Pressure(MPa) 13.8 Applicable Fluid Water / Air / Steam / Gas / Oil
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)