• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/9 to 5:00 (MYT) 24/9/2018. We apologize for the inconvenience.

Threaded Drain Fitting 90-Degree Large-Curve Y

Threaded Drain Fitting 90-Degree Large-Curve Y

Working fluids are sewage, effluents, ventilated air, and rainwater. The materials, shapes, dimensions, and precision conform to the Japanese Industrial Standard (JIS B 2303 Screwed drainage fittings).

Part Number

Configured Part Number is shown.

Part Number
DGYTCR-32A
DGYTCR-40A
DGYTCR-40X32A
DGYTCR-50A
DGYTCR-50X32A
DGYTCR-50X40A
DGYTCR-65A
DGYTCR-65X40A
DGYTCR-80A
DGYTCR-80X50A
DGYTCR-80X65A
DGYTCR-100X40A
DGYTCR-100X80A
Part NumberVolume DiscountDays to ShipRoHSConnection Type Nominal of Thread M1 Nominal of Thread M2 Connection Thread Type M2 Types of Screw 3 (When Different Dia. or Different Type Screw) Nominal of Thread 3(Different Diameters or Different Type Screw)
61 Day(s) or more 6Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)----
61 Day(s) or more 6Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)----
61 Day(s) or more 6Screw⇔Screw Different Diameter1 1/2B(40A)1 1/4B(32A)RcRc1 1/4B(32A)
61 Day(s) or more 6Screw⇔Screw Same Diameter・Different Type2B(50A)----
61 Day(s) or more 6Screw⇔Screw Different Diameter2B(50A)1 1/4B(32A)RcRc1 1/4B(32A)
61 Day(s) or more 6Screw⇔Screw Different Diameter2B(50A)1 1/2B(40A)RcRc1 1/2B(40A)
61 Day(s) or more 6Screw⇔Screw Same Diameter・Different Type2 1/2B(65A)----
61 Day(s) or more 6Screw⇔Screw Different Diameter2 1/2B(65A)1 1/2B(40A)RcRc1 1/2B(40A)
61 Day(s) or more 6Screw⇔Screw Same Diameter・Different Type3B(80A)----
82 Day(s) or more 6Screw⇔Screw Different Diameter3B(80A)2B(50A)RcRc2B(50A)
61 Day(s) or more 6Screw⇔Screw Different Diameter3B(80A)2 1/2B(65A)RcRc2 1/2B(65A)
61 Day(s) or more 6Screw⇔Screw Different Diameter4B(100A)1 1/2B(40A)RcRc1 1/2B(40A)
61 Day(s) or more 6Screw⇔Screw Different Diameter4B(100A)3B(80A)RcRc3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connecting Shape 90° Double Y-Branch Material Steel
Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 0.35 Applicable Fluid Water / Air
Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)