Drainage Fitting U Trap

Drainage Fitting U Trap

Works with sewage, effluents, ventilated air, and rainwater. Materials, shape, dimensions, and precision conform to Japanese Industrial Standard JIS B 2303 (screwed drainage fittings).

Part Number

Configured Part Number is shown.

Part Number
DGUT-32A
DGUT-40A
DGUT-50A
DGUT-65A
DGUT-100A
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread M1 Plug nominal
62 Day(s) or more 61 1/4B(32A)1/2B(15A)
62 Day(s) or more 61 1/2B(40A)3/4B(20A)
62 Day(s) or more 62B(50A)1B(25A)
62 Day(s) or more 62 1/2B(65A)1B(25A)
62 Day(s) or more 64B(100A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape U Traps
Material Steel Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 0.35
Applicable Fluid Water / Air Surface Treatment Hot zinc plating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)