Pipe End Anticorrosive Core, HKC Series

Pipe End Anticorrosive Core, HKC Series

Butyl rubber is applied to the polyethylene main body to prevent corrosion of the cross-sectional surface of the steel pipe lining. Easily assembled just by pushing into a pipe's end surface.

Part Number

Configured Part Number is shown.

Part Number
HKC-20
HKC-25
HKC-32
HKC-40
HKC-50
HKC-65
HKC-80
HKC-100
HKC-125
HKC-150
HKC-200
Part NumberVolume DiscountDays to ShipNominal diameter of pipe
(mm)
5 Day(s) or more 20
5 Day(s) or more 25
Quote 32
5 Day(s) or more 40
5 Day(s) or more 50
5 Day(s) or more 65
5 Day(s) or more 80
5 Day(s) or more 100
5 Day(s) or more 125
5 Day(s) or more 150
5 Day(s) or more 200

Loading...

  1. 1

Basic Information

Type Related Components Types of Related components Corrosion Protecting Core Material Resin
Applicable Fluids Water Operating Temperature Range(℃) 5~35 Max. Operating Pressure(MPa) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)