Free Joing 4 Touch Connector FUJI type

Free Joing 4 Touch Connector FUJI type

A single-action type free joint with rotating pipe ports.

[Features]
· Ideal for easy pipe branching.
· Each port can rotate freely. Note: Can be fixed using the side lock nut.
· Single-action (Fuji touch connector) removal type: Equipped with reliable Fuji touch connector outlet fittings.
· Selectable number of piping lines: Select from two to five lines.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
2MM1-04
2MM1-06
2MM2-06
2MM2-08
2MM3-08
2MM3-10
2MM4-10
2MM4-12
3MM1-04
3MM1-06
3MM2-06
3MM2-08
3MM3-08
3MM3-10
3MM4-10
3MM4-12
4MM1-04
4MM1-06
4MM2-06
4MM2-08
4MM3-08
4MM3-10
4MM4-10
4MM4-12
5MM1-04
5MM1-06
5MM2-06
5MM2-08
5MM3-08
5MM3-10
5MM4-10
5MM4-12
Part NumberVolume DiscountDays to ShipNumber of Branch Holes Screw Size T1/T Screw Size T2/T Applicable Tube O.D.
(Ø)
5 Day(s) or more 21/4B1/8B4
5 Day(s) or more 21/4B1/8B6
5 Day(s) or more 23/8B1/4B6
5 Day(s) or more 23/8B1/4B8
5 Day(s) or more 23/8B1/4B8
5 Day(s) or more 23/8B1/4B10
5 Day(s) or more 21/2B3/8B10
5 Day(s) or more 21/2B3/8B12
5 Day(s) or more 31/4B1/8B4
5 Day(s) or more 31/4B1/8B6
5 Day(s) or more 33/8B1/4B6
5 Day(s) or more 33/8B1/4B8
5 Day(s) or more 33/8B1/4B8
5 Day(s) or more 33/8B1/4B10
5 Day(s) or more 31/2B3/8B10
5 Day(s) or more 31/2B3/8B12
5 Day(s) or more 41/4B1/8B4
5 Day(s) or more 41/4B1/8B6
5 Day(s) or more 43/8B1/4B6
5 Day(s) or more 43/8B1/4B8
5 Day(s) or more 43/8B1/4B8
5 Day(s) or more 43/8B1/4B10
5 Day(s) or more 41/2B3/8B10
5 Day(s) or more 41/2B3/8B12
5 Day(s) or more 51/4B1/8B4
5 Day(s) or more 51/4B1/8B6
11 Day(s) or more 53/8B1/4B6
5 Day(s) or more 53/8B1/4B8
5 Day(s) or more 53/8B1/4B8
5 Day(s) or more 53/8B1/4B10
5 Day(s) or more 51/2B3/8B10
5 Day(s) or more 51/2B3/8B12

Loading...

  1. 1

Basic Information

Type Piping Manifold Pipe Opening Type Rotation Material Brass (C3604)
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)