• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 22:00 (MYT) 27/10/2019. We apologize for the inconvenience.

Uni-hold Screw Type

Uni-hold Screw Type

A UNIFOLD with 45° rotating pipe ports.

[Features]
· Ideal for easy pipe branching.
· Each port can rotate freely (45°).
· Connecting parts can be easily added/removed.
· Readily removable individual parts for easy on-site adding/removal.
· Enables isolation of each circuit. Left and right piping can be isolated from each other using the separately sold circuit stop valve.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UF03-02-5P
UF03-03-5P
UF03-202-5P
UF03-203-5P
Part NumberVolume DiscountDays to ShipScrew Size T2/T Number of Mounting Ports
5 Day(s) or more 1/4B1
5 Day(s) or more 3/8B1
5 Day(s) or more 1/4B2
5 Day(s) or more 3/8B2

Loading...

  1. 1

Basic Information

Type Piping Manifold Pipe Opening Type Unifold (Single Piece of Block) Material Brass (C3604)
Piping Type - 1st Fitting Rc Screws Piping Type – 2nd Fitting Rc Screws Screw Size T1/T 3/8B

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)