Screw Fitting Female Cross

Part Number

Configured Part Number is shown.

 
Part Number
SFC-81818
SFC-82828
SFC-83838
SFC-84848
Part NumberVolume DiscountDays to ShipRoHSNominal of Thread M1 Operating Temperature Range
(°C)
Length L
(mm)
31 Day(s) or more 101/8B(6A)-20~15042.0
31 Day(s) or more 101/4B(8A)-20~15052.0
31 Day(s) or more 103/8B(10A)-20~15058.0
31 Day(s) or more 101/2B(15A)-20~15070.0

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Cross
Material Brass (cadmium-free) Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 21
Applicable Fluid Air Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)