(!)[Please update your OS version] Windows 7 users will be excluded from the recommended environment from 15 December 2019 onwards due to the end of support for Windows 7.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 15/12/2019 to 7:00 (MYT) 16/12/2019. We apologize for the inconvenience.

Resin Coating Pipe Fitting Coat Fitting Cap

Resin Coating Pipe Fitting Coat Fitting Cap

A pipe-fitting coat fitting cap with resin coating, an epoxy-resin baked finish on the interior, and a thread treated against rust.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BCA-15A-C
BCA-20A-C
BCA-25A-C
BCA-32A-C
BCA-40A-C
BCA-50A-C
BCA-65A-C
BCA-80A-C
BCA-100A-C
Part NumberVolume DiscountDays to ShipNominal of Thread M1
63 Day(s) or more 1/2B(15A)
23 Day(s) or more 3/4B(20A)
63 Day(s) or more 1B(25A)
Quote 1 1/4B(32A)
Quote 1 1/2B(40A)
Quote 2B(50A)
Quote 2 1/2B(65A)
Quote 3B(80A)
Quote 4B(100A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Pitch (Terminal) Connecting Shape Cap
Material Black heart malleable cast iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1
Applicable Fluid Water Surface Treatment Resin Coating Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)