Suspension Pipe Fittings - Fixing End - Internal Thread

Suspension Pipe Fittings - Fixing End - Internal Thread

[Features]
• A round pipe internal thread.
· Colored chromate plated finish.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

A10321-0015

 
Part Number
A10321-0015
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hanging Band Related Parts Material Steel Surface Treatment Colored Chromate Coating.
Size W3/8 Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10321-0015 in the Suspension Pipe Fittings - Fixing End - Internal Thread series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)