Stainless Steel Oval Chain

Brand :
MARUKI HARDWARE
Caution
- Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
A strong, rust-resistant, beautiful regular chain for general use.
[Features]
・ Due to the special welding of the link part, the breaking load is high and the safety is high
・ Material: Stainless steel (SUS304)
・ Polished finish
・ Standard size is 30 m and dimensional cuts are available in metric units (1 to 30 m)
[Applications]
・ Can be processed into a chain net in combination with metal fittings such as an outdoor garage