Direct current general purpose enclosed switch XE

Direct current general purpose enclosed switch XE

Direct current exclusive series with built-in X magnetic blow-out.
Side mounting type.

[Features]
· General-purpose seal switch with high durability and large breaking capacity.
· High durability with large breaking capacity.
· XE, XV, XV2 has built-in X magnetic blow-out basic switch.
· Direct current exclusive series.
· There are 3 mounting methods such as side mounting, bottom mounting and side diagonal mounting method with variety of actuators.
· After removing cover, the terminal of built-in switch is on front surface and hence connection is easy.
· The product with earth terminal supports CE marking.

Part Number

Configured Part Number is shown.

Part Number
XE-N-2
XE-NA2-2
XE-Q21-2
XE-Q22-2
XE-Q-2
XE-QA2-2
Part NumberVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Operating Temperature Range
(°C)
Protection Structure Force Required for Push Side O.F.
(N)
Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
3 Day(s) or more Plunger Type[Top Plunger] Seal, PlungersPresence--10~80IP6510.210012025.48644.5
3 Day(s) or more Lever Shape (push)-Presence[Arm Lever] Seal, Roller, Arm Lever-10~80IP657.2610012025.48644.5
3 Day(s) or more Plunger Type[Roller Plungers] Cross Roller PlungerNo--10~80IP60510012025.48644.5
3 Day(s) or more Plunger Type[Roller Plungers] Roller PlungerNo--10~80IP60510012025.48644.5
3 Day(s) or more Plunger Type[Top Plunger] Top, PlungerNo--10~80IP60510012025.48644.5
3 Day(s) or more Lever Shape (push)--[Arm Lever] Roller, Arm Lever-10~80IP606.4710012025.48644.5

Loading...

  1. 1

Basic Information

Main Body Size Standard Environment Standard Contact Type Single Pole Double Throw
Mounting system Side mounted

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)