• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Pressed Caster, Swivel Axle, Low Cost Type

Part Number

Configured Part Number is shown.

WJ-200C

 
Part Number
WJ-200C
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)
4 Day(s) or more 250140.01~220.00196100(115)100(115)1401402004646

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes

Please check the type/dimensions/specifications of the part WJ-200C in the Pressed Caster, Swivel Axle, Low Cost Type series.

Products like this...

Part Number
WJ-100C
WJ-130C
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)
Quote 14435.01~80.0078.467(74)67(74)95951003535
2 Day(s) or more 17780.01~140.00137.275(90)75(90)1101101304242

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)