Pressed Caster, Free Double Stopper, Low Cost Type

Pressed Caster, Free Double Stopper, Low Cost Type

A popular item that is widely used, and which features both elasticity and excellent shock absorbing properties. A double bearing is used for the free swiveling part to enable smooth rotation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WJB-200C

 
Part Number
WJB-200C
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)
4 Day(s) or more 250140.01~220.00196100(115)100(115)1401402004646

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) Double Stopper Wheel Material Rubber
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes

Please check the type/dimensions/specifications of the part WJB-200C in the Pressed Caster, Free Double Stopper, Low Cost Type series.

Products like this...

Part Number
WJB-100C
WJB-130C
WJB-150C
Part NumberVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width W
(mm)
Turning Radius E
(mm)
9 Day(s) or more 14435.01~80.0078.467(74)67(74)95951003535
4 Day(s) or more 17780.01~140.00137.275(90)75(90)1101101304242
4 Day(s) or more 198140.01~220.00156.875(90)75(90)1201201504545

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)