NW Long Flanged (ISO-KF flange type)

Brand :
MIRAPRO
Caution
Product Description
NW Long Flanged for vacuum piping.
[Features]
·Materials can be selected from SUS304 and 316 L depending on the usage.
[Applications]
·A flange for sandwiching and sealing the NW center ring between the NW flanges.
Drawing

Product Specification
Material: SUS304, SUS316L
Flange Type and Description
| Category | Nominal | Description |
|---|---|---|
| JIS flange | VG, VF flange | Dimensions and quality established by Japanese Industrial Standards (JIS) |
| ISO-MF flange | MF, bolt, rotating flange | Dimensions and quality established by ISO |
| CF flange | CF flange | Used for applications requiring ultra-high vacuum, such as accelerators. (Manufactured by Anelva, ULVAC, etc.) |
Specifications Table
Unit: mm
| Part number | Flange | Type | ⌀A | ⌀B | Connection pipe | ⌀ C | ⌀D | E |
|---|---|---|---|---|---|---|---|---|
| MCK-3010-LG | KF10 | a | 30 | 12.2 | 8 A (10S) | 10 | 13.8 | 50 |
| MCK-3016-LG | KF16 | a | 30 | 17.2 | ⌀20 t = 2 | 16 | 20.0 | 50 |
| MCK-3025-LG | KF25 | a | 40 | 26.2 | 20 A (5S) | 24 | 27.2 | 50 |
| MCK-3040-LG | KF40 | a | 55 | 41.2 | 32 A (5S) | 39 | 42.7 | 50 |
| MCK-3050-LG | KF50 | b | 75 | 52.2 | 50 A (10S) | 55 | 60.5 | 50 |