Molded Bellows MFJ (JIS Flange x )

Molded Bellows MFJ (JIS Flange <Fixed> x <Rotation>)

Our proprietary manufacturing process can adjust the number of ridges to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFJ-020-R
MFJ-025-R
MFJ-040-R
MFJ-050-R
MFJ-065-R
MFJ-080-R
MFJ-100-R
MFJ-125-R
MFJ-150-R
Part NumberVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Flange End‐to‐End Dimension L
16 Day(s) or more 103322.5JIS20A60
16 Day(s) or more 104028JIS25A65
16 Day(s) or more 105842.7JIS40A90
23 Day(s) or more 106549.5JIS50A105
16 Day(s) or more 108061JIS65A110
26 Day(s) or more 109577JIS80A110
31 Day(s) or more 10125105.5JIS100A110
16 Day(s) or more 10153134JIS125A100
16 Day(s) or more 10176156.5JIS150A100

Loading...

  1. 1

Basic Information

Connecting Part Type JIS Flange × Types Bellows Applicable Fluid Air (Vacuum)
Bellow material SUS316L Flange Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)