Molded Bellows MFC (CF Flange x )

Molded Bellows MFC (CF Flange <Fixed> x <Rotation>)

Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFC-034-R
MFC-070-R
MFC-114-R
MFC-152-R
MFC-203-R
Part NumberVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Flange End‐to‐End Dimension L
17 Day(s) or more 102215CF3470
17 Day(s) or more 104028CF7082
17 Day(s) or more 106549.5CF11495
17 Day(s) or more 1010989.7CF152110
17 Day(s) or more 10153134CF203115

Loading...

  1. 1

Basic Information

Connecting Part Type CF Flangex Types Bellows Applicable Fluid Air (Vacuum)
Bellow material SUS316L Flange Material SUS316L Pipe Material SUS316L

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)