Molded Bellows MFM (with Both End ISO-MF Flange)

Molded Bellows MFM (with Both End ISO-MF Flange)

Using our proprietary manufacturing process, the number of ridges can be adjusted to suit your preferred application. Connecting hardware is also processed and procured through our own network. It can all be joined with vacuum piping, providing even more design freedom.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MFM-063
MFM-080
MFM-100
MFM-125
MFM-160
MFM-200
MFM-250
Part NumberVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Flange End‐to‐End Dimension L
17 Day(s) or more 106549.5MF63120
17 Day(s) or more 108061MF80120
17 Day(s) or more 1010989.7MF100120
17 Day(s) or more 10125105.5MF125120
17 Day(s) or more 10153134MF160145
17 Day(s) or more 10202180.0MF200160
17 Day(s) or more 10254230.0MF250160

Loading...

  1. 1

Basic Information

Connecting Part Type ISO-MF flanges at both ends Types Bellows Applicable Fluid Air (Vacuum)
Bellow material SUS316L Flange Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)