Flexible Hose MTC (with CF Flanges on Both Sides)

Flexible Hose MTC (with CF Flanges on Both Sides)

Uses a metal hose suitable for vacuum applications. The ridge height and pitch are uniformly molded. Permanent strain is small, vibration absorption is excellent. Vacuum arrival time is equivalent to the pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MTC-0340500
MTC-0341000
MTC-0700200
MTC-0700500
MTC-0701000
MTC-1140500
MTC-1141000
MTC-1520500
MTC-1521000
Part NumberVolume DiscountDays to ShipRoHSO.D.
(Ø)
I.D.
(Ø)
Minimum Bending Radius
(mm)
Flange Length L
16 Day(s) or more 1031.525.460CF34500
16 Day(s) or more 1031.525.460CF341000
16 Day(s) or more 1048.24090CF70200
16 Day(s) or more 1048.24090CF70500
16 Day(s) or more 1048.24090CF701000
16 Day(s) or more 105950120CF114500
16 Day(s) or more 105950120CF1141000
16 Day(s) or more 10151.5129.0350CF152500
16 Day(s) or more 10151.5129.0350CF1521000

Loading...

  1. 1

Basic Information

Connecting Part Type Both ends CF flanged type Types Flexible Tubes Applicable Fluid Air (Vacuum)
Flange Material SUS304 Flexible Part Material SUS316L

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)