Flexible Tube Series ICF Flange Type

Flexible Tube Series ICF Flange Type

High quality. Quick delivery. Low cost.

[Features]
· We manufacture molded bellows using hydroforming technology. The usual manufacturing method creates the predetermined number of ridges in a single run. However, we have developed a unique manufacturing method that allows the production of a number of ridges that can be selected according to the specifications, This allows us to offer products that are designed to match specific lengths and service life requirements.
· Connecting hardware (flanges) are also processed or procured to provide a greater selection range. Connection to vacuum pipes is also possible, which increases the design flexibility.
· We have a full lineup of catalog products that has been expanded for high-demand products.
· In addition to the highly sought after KF flanges, we also offer JIS vacuum flanges and CF flanges, etc.
· The lineup includes widely used molded bellows dies. We also develop new sizes while responding to quick-turnaround demands.
· In addition, we also offer circular bellows in different diameter sizes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ICF34-FX-1000
ICF34-FX-1000-6L
ICF34-FX-500
ICF70-FX-1000
ICF70-FX-1000-6L
ICF70-FX-500
ICF114-FX-1000
ICF114-FX-1000-6L
ICF114-FX-500
Part NumberVolume DiscountDays to ShipRoHSOuter Diameter O.D
(Ø)
Internal Diameter I.D.
(Ø)
Length L
(mm)
Material
72 Day(s) or more 1029.521.51000SUS304
72 Day(s) or more 1029.521.51000SUS316L
72 Day(s) or more 1029.521.5500SUS304
72 Day(s) or more 105441.51000SUS304
72 Day(s) or more 105441.51000SUS316L
72 Day(s) or more 105441.5500SUS304
72 Day(s) or more 106550.51000SUS304
72 Day(s) or more 106550.51000SUS316L
72 Day(s) or more 106550.5500SUS304

Loading...

  1. 1

Basic Information

Connecting Part Type ICF Flange Types Flexible Tubes Applicable Fluid Vacuum and Gas

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)