Flexible Tube Series, ISO (MF) Flange Type

Part Number

Configured Part Number is shown.

 
Part Number
ISO63-FX-500
ISO80-FX-500
ISO100-FX-500
ISO160-FX-500
Part NumberVolume DiscountDays to ShipRoHSOuter Diameter O.D
(Ø)
Internal Diameter I.D.
(Ø)
72 Day(s) or more 108265
72 Day(s) or more 109877.5
72 Day(s) or more 10127102
72 Day(s) or more 10152127

Loading...

  1. 1

Basic Information

Connecting Part Type ISO (MF) Flange Types Flexible Tubes Applicable Fluid Vacuum and Gas
Length L(mm) 500 Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)