SK Soft Braided Hose

Brand :
SANYOKASEI
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Features]
· Industrial hose with excellent pressure resistance and elastic properties
· For piping, repair, and extension of various equipment
[Use]
· For piping in factory facilities, machine equipment, etc.
Specifications Table
| Part number | Length | Size (mm) | Color | Maximum operating pressure | JAN code | Quantity per carton (Pcs.) | Case size (cm) | C/S weight (kg) | Minimum bending radius | |
|---|---|---|---|---|---|---|---|---|---|---|
| At ambient temperature 23°C | At ambient temperature 60°C | |||||||||
| SB-49D 100B | 100 m drum | 4 x 9 | Clear | 2.5 MPa | 1.4 MPa | 4973692105444 | 5 | 44 x 44 x 69 | 36.3 | 16 mm |
| SB-611D 100B | 100 m drum | 6 x 11 | Clear | 2.2 MPa | 1.3 MPa | 4973692105185 | 4 | 44 x 44 x 69 | 37.5 | 25 mm |
| SB-8135D 50B | 50 m drum | 8 x 13.5 | Clear | 1.8 MPa | 1.2 MPa | 4973692105208 | 5 | 44 x 44 x 69 | 33.3 | 35 mm |
| SB-915D 50B | 50 m drum | 9 x 15 | Clear | 1.6 MPa | 1.1 MPa | 4973692105222 | 4 | 44 x 44 x 69 | 32.1 | 36 mm |
| SB-1016D 50B | 50 m drum | 10 x 16 | Clear | 1.5 MPa | 1.2 MPa | 4973692105246 | 4 | 44 x 44 x 69 | 34.6 | 40 mm |
| SB-1218D 50B | 50 m drum | 12 x 18 | Clear | 1.4 MPa | 1.1 MPa | 4973692105260 | 4 | 44 x 44 x 69 | 39.5 | 45 mm |
| SB-1522D 30B | 30 m drum | 15 x 22 | Clear | 1.4 MPa | 0.90 MPa | 4973692105284 | 4 | 44 x 44 x 69 | 34.5 | 60 mm |
| SB-1926D 30B | 30 m drum | 19 x 26 | Clear | 1.0 MPa | 0.50 MPa | 4973692105307 | 3 | 44 x 44 x 69 | 31.3 | 78 mm |
| SB-2533D 25B | 25 m drum | 25 x 33 | Clear | 0.97 MPa | 0.40 MPa | 4973692105321 | 3 | 44 x 44 x 69 | 38 | 100 mm |
| SB-3241D 10B | 10 m drum | 32 x 41 | Clear | 0.73 MPa | 0.33 MPa | 4973692105383 | 3 | 44 x 44 x 69 | 22.5 | 128 mm |
| SB-49K 100B | 100 m coil | 4 x 9 | Clear | 2.5 MPa | 1.4 MPa | 4973692105161 | 5 | - | 33.5 | 16 mm |
| SB-611K 100B | 100 m coil | 6 x 11 | Clear | 2.2 MPa | 1.3 MPa | 4973692105178 | 5 | - | 43.7 | 25 mm |
| SB-8135K 100B | 100 m coil | 8 x 13.5 | Clear | 1.8 MPa | 1.2 MPa | 4973692105192 | 3 | - | 36.5 | 35 mm |
| SB-915K 100B | 100 m coil | 9 x 15 | Clear | 1.6 MPa | 1.1 MPa | 4973692105215 | 3 | - | 44.4 | 36 mm |
| SB-1016K 100B | 100 m coil | 10 x 16 | Clear | 1.5 MPa | 1.2 MPa | 4973692105239 | 3 | - | 48.1 | 40 mm |
| SB-1218K 100B | 100 m coil | 12 x 18 | Clear | 1.4 MPa | 1.1 MPa | 4973692105253 | 3 | - | 55.5 | 45 mm |
| SB-1522K 50B | 50 m coil | 15 x 22 | Clear | 1.4 MPa | 0.90 MPa | 4973692105277 | 3 | - | 40 | 60 mm |
| SB-1926K 50B | 50 m coil | 19 x 26 | Clear | 1.0 MPa | 0.50 MPa | 4973692105291 | 2 | - | 32.4 | 78 mm |
| SB-2533K 50B | 50 m coil | 25 x 33 | Clear | 0.97 MPa | 0.40 MPa | 4973692105314 | 2 | - | 47.8 | 100 mm |
| SB-3241K 40B | 40 m coil | 32 x 41 | Clear | 0.73 MPa | 0.33 MPa | 4973692105338 | 1 | - | 27 | 128 mm |
| SB-3848K 40B | 40 m coil | 38 x 48 | Clear | 0.60 MPa | 0.25 MPa | 4973692105345 | 1 | - | 35.4 | 190 mm |
| SB-5062K 40B | 40 m coil | 50 x 62 | Clear | 0.50 MPa | 0.23 MPa | 4973692105352 | 1 | - | 55.3 | 250 mm |
| SB-6380K 20B | 20 m coil | 63 x 80 | Clear | 0.43 MPa | 0.22 MPa | 4973692105369 | 1 | - | 50 | 320 mm |
| SB-7592K 20B | 20 m coil | 75 x 92 | Clear | 0.40 MPa | 0.20 MPa | 4973692105376 | 1 | - | 58.4 | 380 mm |
Product Feature Details
- Material: PVC, polyester yarn
- Structure: double-layer hose with yarn reinforcement
- Operating Temperature Range: 0 to 60℃
- Cold resistance: brittle temperature -40°C
- Compliant with the Food Sanitation Act of Japan (notification No. 20 by the Ministry of Health, Labour and Welfare of Japan)