Malleable Valve, 10K Type, Gate Valve, Flange Type, External Thread B・B Type (Nominal Diameter: 350-500)

Malleable Valve, 10K Type, Gate Valve, Flange Type, External Thread B・B Type (Nominal Diameter: 350-500)

[Features]
• General valve based on the 20K type. Can be used with a variety of specifications.
• Applicable to special fluid by replacing packing, gasket, necessary part. We also provide maintenance with genuine parts.
• 13 chrome stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 300°C to be used.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D10KFSO-350
D10KFSO-400
D10KFSO-450
D10KFSO-500
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
5 Day(s) or more 350A(14B)350A(14B)
Quote 400A(16B)400A(16B)
Quote 450A(18B)450A(18B)
Quote 500A(20B)500A(20B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Sluice Valve Types Outside Screw Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 1.37

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)