Malleable Valve, 20K Type, Globe Valve, Flange Shape, B・B Type

Malleable Valve, 20K Type, Globe Valve, Flange Shape, B・B Type

13Cr stainless steel mesh is mainly used for main parts, allowing high temperature fluids up to 350°C to be used. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Configured Part Number is shown.

Part Number
M20KFGI-15
M20KFGI-20
M20KFGI-25
M20KFGI-32
M20KFGI-40
M20KFGI-50
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 15A(1/2B)15A(1/2B)
Quote 20A(3/4B)20A(3/4B)
Quote 25A(1B)25A(1B)
Quote 32A(1 1/4B)32A(1 1/4B)
Quote 40A(1 1/2B)40A(1 1/2B)
Quote 50A(2B)50A(2B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)