Malleable Valve, 20K Type, Globe Valve, Screw-In, PTFE Disk Equipped

Malleable Valve, 20K Type, Globe Valve, Screw-In, PTFE Disk Equipped

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Configured Part Number is shown.

Part Number
M20KSDL-1
M20KSDL-1/2
M20KSDL-2
M20KSDL-3/4
M20KSDL-3/8
M20KSDL-11/2
M20KSDL-11/4
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
Quote 1B(25A)1B(25A)
Quote 1/2B(15A)1/2B(15A)
Quote 2B(50A)2B(50A)
Quote 3/4B(20A)3/4B(20A)
Quote 3/8B(10A)3/8B(10A)
Quote 1 1/2B(40A)1 1/2B(40A)
Quote 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Gas
Nominal Pressure 20K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.35
Details of Gas Used LPG

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)