• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Malleable Valve, 20K Type, Globe Valve, Flanged, PTFE Disk Equipped, External Thread B・B Type

Malleable Valve, 20K Type, Globe Valve, Flanged, PTFE Disk Equipped, External Thread B・B Type

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number

Configured Part Number is shown.

Part Number
M20KFDLO-50
M20KFDLO-65
M20KFDLO-80
M20KFDLO-100
M20KFDLO-125
M20KFDLO-150
M20KFDLO-200
M20KFDLO-250
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
Quote 50A(2B)50A(2B)
Quote 65A(2 1/2B)65A(2 1/2B)
Quote 80A(3B)80A(3B)
Quote 100A(4B)100A(4B)
Quote 125A(5B)125A(5B)
Quote 150A(6B)150A(6B)
Quote 200A(8B)200A(8B)
Quote 250A(10B)250A(10B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Gas
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.35
Details of Gas Used LPG

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)