• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Malleable Valve, 20K Type, Gate Valve, Flange Shape, External Screw B・B Type, High Temperature Specifications

Malleable Valve, 20K Type, Gate Valve, Flange Shape, External Screw B・B Type, High Temperature Specifications

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M20KFSHO-25
M20KFSHO-32
M20KFSHO-40
M20KFSHO-50
M20KFSHO-65
M20KFSHO-80
M20KFSHO-100
M20KFSHO-125
M20KFSHO-150
M20KFSHO-200
M20KFSHO-250
M20KFSHO-300
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
5 Day(s) or more 25A(1B)25A(1B)
5 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
5 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
5 Day(s) or more 50A(2B)50A(2B)
5 Day(s) or more 65A(2 1/2B)65A(2 1/2B)
5 Day(s) or more 80A(3B)80A(3B)
5 Day(s) or more 100A(4B)100A(4B)
Quote 125A(5B)125A(5B)
Quote 150A(6B)150A(6B)
Quote 200A(8B)200A(8B)
Quote 250A(10B)250A(10B)
Quote 300A(12B)300A(12B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Sluice Valve Types Outside Screw Supply Side, Connection Type Flange Shape
Control Side, Connection Type Flange Shape Handle Shape Round-shaped handle Body Lining No
Max. Operating Pressure(MPa) 2.75

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)