Sanitary Butterfly Valves (ZCBS-F)

Sanitary Butterfly Valves (ZCBS-F)

The reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZCBS-F-1S-SU6L
ZCBS-F-1.5S-SU6L
ZCBS-F-2S-SU6L
ZCBS-F-2.5S-SU6L
ZCBS-F-3S-SU6L
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type
3 Day(s) or more 23Ferrule
3 Day(s) or more 35.7Ferrule
2 Day(s) or more 47.8Ferrule
3 Day(s) or more 59.5Ferrule
3 Day(s) or more 72.3Ferrule

Loading...

  1. 1
 

Basic Information

Type Butterfly Applicable Fluid Water / Oil Driving Type Manual
Seal Material Silicon Rubber Max. Pressure(MPa) 0.8 ( at normal temperature) Surface Finish Machining
Handle Material SCS13A Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)