Z Sanitary Manual Two-Way Ball Valve (ZKSS-F)

Z Sanitary Manual Two-Way Ball Valve (ZKSS-F)

The highly reliable Zett sanitary brand is widely used in the food, medical, and semiconductor industries.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ZKSS-F-1S-SU6L
ZKSS-F-1.5S-SU6L
ZKSS-F-2S-SU6L
ZKSS-F-2.5S-SU6L
ZKSS-F-3S-SU6L
Part NumberVolume DiscountDays to ShipInner Dia. d
(Ø)
Fitting Type
9 Day(s) or more 23Ferrule
3 Day(s) or more 35.7Ferrule
3 Day(s) or more 47.8Ferrule
16 Day(s) or more 59.5Ferrule
3 Day(s) or more 72.3Ferrule

Loading...

  1. 1
 

Basic Information

Type Ball Applicable Fluid Water / Oil Driving Type Manual
Seal Material Teflon Max. Pressure(MPa) 0.7 Surface Finish Inner #400 Buff Polishing and Outer Surface Hairline
Ball Valve Type 2-way Handle Material SCS13 Operational Air Pressure(MPa) 0.4~0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)