SH Series, Stainless Steel Bearings SSXCA Type With Aligning Function

SH Series, Stainless Steel Bearings SSXCA Type With Aligning Function

Stainless steel bearing made of SUS440C which is designed to tolerate deflection of a large roller and features an extended maintenance period due to implementation of an aligning function. Line up includes additional models with included set screws.

[Features]
· Because SUS440C stainless steel is used, the bearing is ideal for corrosive environments, clean rooms and food processing equipment.
· By adjusting the axial center error caused by deflection of the shaft of transport rollers, etc. as well as mounting failure, abnormal loads on the bearing are reduced.
· Both the seal and shield serve as a sealing device, to prevent infiltration of dirt, dust, solutions, etc.
· Because the main dimensions are the same as JIS standard sizes 6,200, 6,300, 1,200, and 1,300 (excluding some parts: refer to the back side), replacement is easy.
· Superior performance over self-aligning ball bearings made using conventional SUJ2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SSXCA6000SH
SSXCA6000ZZSH
SSXCA6001SH
SSXCA6001ZZSH
SSXCA6002SH
SSXCA6002ZZSH
SSXCA6003SH
SSXCA6003ZZSH
SSXCA6004SH
SSXCA6004ZZSH
SSXCA6005SH
SSXCA6005ZZSH
SSXCA6006SH
SSXCA6006ZZSH
SSXCA6200SH
SSXCA6200ZZSH
SSXCA6201SH
SSXCA6201ZZSH
SSXCA6202SH
SSXCA6202ZZSH
SSXCA6203SH
SSXCA6203ZZSH
SSXCA6204SH
SSXCA6204ZZSH
SSXCA6205SH
SSXCA6205ZZSH
SSXCA6206SH
SSXCA6206ZZSH
SSXCA6904ZZSH
Part NumberVolume DiscountDays to ShipRoHSBearing Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width
(mm)
Basic Dynamic Load Rating Cr
(N)
Basic Static Load Rating Cor
(N)
Shield Shape Shield Material
22 Day(s) or more 10Open Type103015.546001970Open-
22 Day(s) or more 10Double Shielded103015.546001970Double ShieldedSUS304
22 Day(s) or more 10Open Type12321651002390Open-
22 Day(s) or more 10Double Shielded12321651002390Double ShieldedSUS304
22 Day(s) or more 10Open Type153517.556002840Open-
22 Day(s) or more 10Double Shielded153517.556002840Double ShieldedSUS304
22 Day(s) or more 10Open Type174018.560003250Open-
22 Day(s) or more 10Double Shielded174018.560003250Double ShieldedSUS304
22 Day(s) or more 10Open Type20472294005050Open-
22 Day(s) or more 10Double Shielded20472294005050Double ShieldedSUS304
22 Day(s) or more 10Open Type255223.5101005850Open-
22 Day(s) or more 10Double Shielded255223.5101005850Double ShieldedSUS304
22 Day(s) or more 10Open Type306226132008300Open-
22 Day(s) or more 10Double Shielded306226132008300Double ShieldedSUS304
22 Day(s) or more 10Open Type10351851002390Open-
22 Day(s) or more 10Double Shielded10351851002390Double ShieldedSUS304
22 Day(s) or more 10Open Type12372068003050Open-
22 Day(s) or more 10Double Shielded12372068003050Double ShieldedSUS304
22 Day(s) or more 10Open Type15422176503750Open-
22 Day(s) or more 10Double Shielded15422176503750Double ShieldedSUS304
22 Day(s) or more 10Open Type17472296004800Open-
22 Day(s) or more 10Double Shielded17472296004800Double ShieldedSUS304
22 Day(s) or more 10Open Type205223.5128006650Open-
22 Day(s) or more 10Double Shielded205223.5128006650Double ShieldedSUS304
22 Day(s) or more 10Open Type256227140007900Open-
22 Day(s) or more 10Double Shielded256227140007900Double ShieldedSUS304
22 Day(s) or more 10Open Type3072301950011300Open-
22 Day(s) or more 10Double Shielded3072301950011300Double ShieldedSUS304
22 Day(s) or more 10Double Shielded204219.564003700Double ShieldedSUS304

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning function Inner/Outer Ring Material SUS440C Outer Ring Type Flat
Precision (JIS) Grade 0 Features Heat resistant / Non-Magnetic / Anti-rust / Dust Proofing / For high Speed / Corrosion Resistance Load Direction Radial Load / Axial Load
Number of Raceway Ring Rows Single Row Size Standards Metric System The material of a ball SUS440C
Holder Material SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)