PBI Sheet

PBI Sheet

POLYPENCO® PBI is a material that is compression-molded from polybenzimidazole resin. This material demonstrates the highest heat resistance and mechanical strength of known plastic materials.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PBI-10-100-100
PBI-10-100-200
PBI-15-100-200
PBI-20-100-100
PBI-20-100-200
PBI-30-100-100
PBI-30-100-200
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
Length
(mm)
32 Day(s) or more 10100
Quote 10200
Quote 15200
32 Day(s) or more 20100
Quote 20200
89 Day(s) or more 30100
Quote 30200

Loading...

  1. 1

Basic Information

Material PBI Grade Standard Color Black
Hole Machining No Hole Machining Width(mm) 100 Specifications Standard Length
Material Name Polypenco PBI

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)