POM-HL Sheet

POM-HL Sheet

POLYPENCO® acetal is a highly crystalline engineering plastic made from acetal copolymer and a homopolymer as raw materials. Superior fatigue resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
POM-HL10-600-1200
POM-HL12-600-1200
POM-HL15-600-1200
POM-HL20-600-1200
POM-HL25-600-1200
POM-HL30-600-1200
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
Quote 10
Quote 12
Quote 15
Quote 20
Quote 25
12 Day(s) or more 30

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Sliding Color White
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name POM-HL

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)