POM-NH (Homopolymer (Delrin)) Sheet

Part Number

Configured Part Number is shown.

 
Part Number
POM-NH6-600-1200
POM-NH8-600-1200
POM-NH12-600-1200
POM-NH15-600-1200
POM-NH20-600-1200
POM-NH25-600-1200
POM-NH30-600-1200
POM-NH35-600-1200
POM-NH40-600-1200
POM-NH50-600-1200
POM-NH60-600-1200
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
Quote 6
Quote 8
Quote 12
27 Day(s) or more 15
27 Day(s) or more 20
Quote 25
12 Day(s) or more 30
12 Day(s) or more 35
47 Day(s) or more 40
12 Day(s) or more 50
12 Day(s) or more 60

Loading...

  1. 1

Basic Information

Material Polyacetal (POM and Duracon) Grade Standard Color Ivory
Hole Machining No Hole Machining Width(mm) 600 Length(mm) 1200
Specifications Standard Length Material Name POM-NH

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)