• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ketron CA30 PEEK Sheet

Ketron CA30 PEEK Sheet

Ketron® PEEK is a material that is extruded from polyetheretherketone resin (PEEK). A super engineering thermoplastic that provides balanced chemical resistance, mechanical coatability, and machinability, with a continuous operating temperature of 250°C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PK450CA-10-525-1000
PK450CA-10-525-500
PK450CA-16-305-1000
PK450CA-16-305-500
PK450CA-16-610-1000
PK450CA-16-610-500
PK450CA-20-305-1000
PK450CA-20-305-500
PK450CA-20-610-1000
PK450CA-20-610-500
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
Width
(mm)
Length
(mm)
12 Day(s) or more 105251000
Quote 10525500
Quote 163051000
Quote 16305500
12 Day(s) or more 166101000
Quote 16610500
Quote 203051000
Quote 20305500
12 Day(s) or more 206101000
Quote 20610500

Loading...

  1. 1

Basic Information

Material PEEK Grade Conductive Color Black
Hole Machining No Hole Machining Specifications Standard Length Material Name Ketron CA30 PEEK

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)