• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Ketron GF30 PEEK Sheet

Part Number

Configured Part Number is shown.

 
Part Number
PK450GF-10-525-1000
PK450GF-10-525-500
PK450GF-20-305-1000
PK450GF-20-305-500
PK450GF-20-610-1000
PK450GF-20-610-500
PK450GF-30-305-1000
PK450GF-30-305-500
PK450GF-30-610-1000
PK450GF-30-610-500
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
Width
(mm)
Length
(mm)
12 Day(s) or more 105251000
12 Day(s) or more 10525500
Quote 203051000
Quote 20305500
12 Day(s) or more 206101000
Quote 20610500
Quote 303051000
Quote 30305500
Quote 306101000
Quote 30610500

Loading...

  1. 1

Basic Information

Material PEEK Grade Carbon fiber reinforced Color Ash Brown
Hole Machining No Hole Machining Specifications Standard Length Material Name Ketron GF30 PEEK

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)