Semitron ESd410C PEI Sheet

Semitron ESd410C PEI Sheet

Semitron® is a permanent antistatic, high-tech material. Seven different types of base polymers are available to cover a wide range of temperatures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESD410-9-300-300
ESD410-12-300-300
ESD410-25-300-300
ESD410-31-300-300
ESD410-38-300-300
ESD410-44-300-300
ESD410-50-300-300
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
12 Day(s) or more 9
12 Day(s) or more 12
Quote 25
Quote 31
Quote 38
Quote 44
Quote 50

Loading...

  1. 1

Basic Information

Material PEI Grade Antistatic Color Black
Hole Machining No Hole Machining Width(mm) 300 Length(mm) 300
Specifications Standard Length Material Name Semitron ESd410C PEI

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)