Semitron ESd490 PEEK Sheet

Semitron ESd490 PEEK Sheet

Semitron® is a permanent antistatic, high-tech material. Seven different types of base polymers are available to cover a wide range of temperatures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESD490-9-300-300
ESD490-12-300-300
ESD490-19-300-300
ESD490-25-300-300
Part NumberVolume DiscountDays to ShipPlate Thickness
(mm)
12 Day(s) or more 9
12 Day(s) or more 12
Quote 19
Quote 25

Loading...

  1. 1

Basic Information

Material PEEK Grade Antistatic Color Black
Hole Machining No Hole Machining Width(mm) 300 Length(mm) 300
Specifications Standard Length Material Name Semitron ESd490 PEEK

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7960 8499 / FAX:(60) 3 7960 7499
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)